Back to overview
marking tag plate BZ/WKF 1,5/10
NO LONGER AVAILABLE
Article number Z4.243.2053.0
plate with marking tags for DIN rail terminal blocks type WKF 1,5, unmarked, markable with Wieprint printing-system
Overview
Technical Data
Downloads
commercial data
| article number | Z4.243.2053.0 |
|---|---|
| article description | |
| EAN | 4015573732094 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 90 mm |
| height packed | 20 mm |
| gross weight packed | 35.5 g |
| volume packed | 252 ccm |
| net weight single part | 3.36 g |
| volume single part | 25.2 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | white |
|---|---|
| imprint | none |
| modular spacing | 4 mm |
| imprint | none |
Technische Daten wieplot
| imprint | none |
|---|---|
| direction of coding | horizontal and vertical |
| Rastermaß | 4 mm |
| color | white |
classification
| ETIM 5.0 | labelling for terminal block |
|---|---|
| ECLASS 8.1 | labelling for terminal block |
| ETIM 4.0 | labelling for terminal block |
| ETIM 3.0 | labelling for terminal block |
| ETIM 6.0 | EC000761 |
| ETIM 7.0 | EC000761 |
| ECLASS 11 | 27281101 |
| ETIM 8.0 | EC000761 |
| ETIM 9.0 | EC000761 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number Z4.243.2053.0
plate with marking tags for DIN rail terminal blocks type WKF 1,5, unmarked, markable with Wieprint printing-system