Back to overview
modular insert FLE STC 2 05
Article number 78.019.0253.0
Modular connector system 2 pole male insert, 50V/10A, crimp connection
Overview
Technical Data
Downloads
commercial data
| article number | 78.019.0253.0 |
|---|---|
| article description | |
| EAN | 4049088253072 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 80 mm |
| height packed | 23 mm |
| gross weight packed | 8.6 g |
| volume packed | 258 ccm |
| net weight single part | 7.05 g |
| volume single part | 258 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| pollution degree | 3 |
| suitable for modular version | yes |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 70 °C |
connection data
| connection type | crimp |
|---|---|
| number of poles | 1 |
| with wire protection | no |
technical data UL/CSA
| min. conductor cross section flexible wire | 0.14 mm² |
|---|---|
| max. conductor cross section flexible wire | 2.5 mm² |
model
| with housing | no |
|---|
contacts
| contact material | see contacts |
|---|---|
| surface | see contacts |
technical data DIN EN 61984
| nominal voltage | 50 V |
|---|---|
| nominal current | 10 A |
| rated impulse voltage | 0.8 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.09MB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 26.72kB | |
| | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.25kB | |
| | - | 65.30kB | TIF |
| | - | 2.24MB | DXF |
| | - | 8.57kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 531.05kB | |
| | - | 271.63kB | STP |
| | - | 942.36kB | IGS |
| | - | 180.80kB | JT |
Article number 78.019.0253.0
Modular connector system 2 pole male insert, 50V/10A, crimp connection