Back to overview
mounting panel für RST 16 VB SW
Article number 06.562.5853.1
RST16i2...5 mounting panel for distribution block, color black
Overview
Technical Data
Downloads
commercial data
| article number | 06.562.5853.1 |
|---|---|
| article description | |
| EAN | 4049088332692 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 485 g |
| volume packed | 2990 ccm |
| net weight single part | 8.7 g |
| volume single part | 59.8 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.68kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.28kB | |
| | - | 55.06kB | TIF |
| | - | 5.03MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 117.72kB | |
| | - | 269.24kB | STP |
| | - | 811.59kB | IGS |
| | - | 2.68kB | JT |
Article number 06.562.5853.1
RST16i2...5 mounting panel for distribution block, color black