Back to overview
mounting rail TS 15 PERF - l:2000mm
Article number 98.090.0015.0
Mounting rail TS 15, slotted, Höhe 5,5 mm, length 2 m, material steel. galv. zinc-plated and passivated
Overview
Technical Data
Downloads
commercial data
| article number | 98.090.0015.0 |
|---|---|
| article description | |
| EAN | 4015573260801 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85381000 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 294.2 g |
| volume single part | 1 ccm |
| packaging quantity | 0 piece(s) |
general
| thickness | 1 mm |
|---|---|
| length | 2000 mm |
| material | steel |
| type | DIN rail (top hat rail) 15 mm |
| height | 5.5 mm |
| surface finish | other |
| type of perforation | long-slot |
| drill hole distance centrically | 20 mm |
accessories
| type | DIN rail (top hat rail) 15 mm |
|---|---|
| length | 2000 mm |
| height | 5.5 mm |
| thickness | 1 mm |
| material | steel |
| surface finish | other |
| type of perforation | long-slot |
| drill hole distance centrically | 20 mm |
classification
| ETIM 5.0 | mounting rail |
|---|---|
| ECLASS 8.1 | mounting rail (terminal) |
| ETIM 4.0 | mounting rail |
| ETIM 3.0 | mounting rail |
| ETIM 6.0 | EC001285 |
| ETIM 7.0 | EC001285 |
| ECLASS 11 | 27400602 |
| ETIM 8.0 | EC001285 |
| ETIM 9.0 | EC001285 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Article number 98.090.0015.0
Mounting rail TS 15, slotted, Höhe 5,5 mm, length 2 m, material steel. galv. zinc-plated and passivated