Back to overview
patch-cables MOD ZBH RJ45 10 m
DISCONTINUATION - LAST ORDER
Article number 78.999.4700.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 78.999.4700.0 |
|---|---|
| article description | |
| EAN | 4049088564468 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85444210 |
packaging dimensions
| length packed | 220 mm |
|---|---|
| width packed | 220 mm |
| height packed | 10 mm |
| gross weight packed | 414 g |
| volume packed | 484 ccm |
| net weight single part | 395.8 g |
| volume single part | 484 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | patch cord copper (twisted pair) industry |
|---|---|
| ECLASS 8.1 | patch cord copper (twisted pair) industry |
| ETIM 4.0 | patch cord copper (twisted pair) industry |
| ETIM 6.0 | EC002599 |
| ETIM 7.0 | EC002599 |
| ECLASS 11 | 27060308 |
| ETIM 8.0 | EC002599 |
| ETIM 9.0 | EC002599 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 64.23kB | |
| Customer drawings (TIFF) | - | 62.17kB | TIF |
| Customer drawings (DXF) | - | 1.18MB | DXF |
| Product group images | - | 8.57kB | JPG |
Retailer
DISCONTINUATION - LAST ORDER
Article number 78.999.4700.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer