Back to overview
PCB connector 8113 BFK / 2 TOP
Article number 25.820.0253.0
PCB female connector with tension spring connection, 2 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 25.820.0253.0 |
|---|---|
| article description | |
| EAN | 4015573501782 |
| Minimum order quantitiy | 1000 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 200 mm |
|---|---|
| width packed | 89 mm |
| height packed | 54 mm |
| gross weight packed | 340 g |
| volume packed | 961 ccm |
| net weight single part | 2.867 g |
| volume single part | 9.61 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| connection type | spring clamp connection |
| soldering process | none |
| number of poles | 2 |
| marking | yes |
| fastening | none |
| mating direction towards connector | 180° |
| packaging | carton |
technical data
| nominal cross section | 2.5 mm² |
|---|---|
| rated current | 12 A |
| overvoltage category I | 1000 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
| wire strip length | 11 mm |
connection data
| connection type | spring clamp connection |
|---|---|
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 11 mm |
technical data UL/CSA
| cross section UL | 22-12 AWG |
|---|---|
| voltage UL | 300 V |
| current field wiring | 12 A |
| current factory wiring | 12 A |
| cross section CSA | 22-16 AWG |
| voltage CSA | 300 V |
| current CSA | 12 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 15 mm |
| length | 10 mm |
| depth | 24.3 mm |
| material attachment screw | none |
| material contact base | steel |
| material contact surface | Sn |
classification
| ETIM 5.0 | cable connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | cable connector |
| ETIM 6.0 | EC002638 |
| ETIM 7.0 | EC002638 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002638 |
| ETIM 9.0 | EC002638 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 42.75kB | |
| UKCA declaration of conformity | - | 37.67kB | |
| Approval CSA | - | 76.90kB | |
| Approval UR | - | 71.11kB | |
| Approval VDE-UG | - | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Brochures | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 103.10kB | |
| Customer drawings (TIFF) | - | 101.03kB | TIF |
| Dimensional drawings | - | 25.33kB | |
| Dimensional drawings (TIF) | - | 23.51kB | TIF |
| Customer drawings (DXF) | - | 3.72MB | DXF |
| Product group images | - | 55.65kB | JPG |
Article number 25.820.0253.0
PCB female connector with tension spring connection, 2 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey