Back to overview
PCB connector 8113 BSK /2 0,75 OB
Article number 25.399.9853.0
PCB female connector with screw connection with rising cage clamp system, 2 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 25.399.9853.0 |
|---|---|
| article description | |
| EAN | 4015573454620 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 153 mm |
|---|---|
| width packed | 82 mm |
| height packed | 83 mm |
| gross weight packed | 284 g |
| volume packed | 1041 ccm |
| net weight single part | 2.34 g |
| volume single part | 10.41 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| connection type | insulation displacement connection |
| soldering process | none |
| number of poles | 2 |
| marking | no |
| fastening | none |
| mating direction towards connector | 90° |
| packaging | carton |
technical data
| nominal cross section | 0.75 mm² |
|---|---|
| rated current | 3 A |
| overvoltage category I | 1000 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
connection data
| connection type | insulation displacement connection |
|---|---|
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 0.75 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 0.75 mm² |
technical data UL/CSA
| cross section UL | 20-18 AWG |
|---|---|
| voltage UL | 300 V |
| current field wiring | 3 A |
| current factory wiring | 3 A |
| cross section CSA | 20-18 AWG |
| voltage CSA | 300 V |
| current CSA | 3 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | black |
| height | 12.4 mm |
| length | 16 mm |
| depth | 20.3 mm |
| material attachment screw | CuSn/steel |
| material contact base | CuSn |
| material contact surface | Sn |
classification
| ETIM 5.0 | cable connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | cable connector |
| ETIM 6.0 | EC002638 |
| ETIM 7.0 | EC002638 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002638 |
| ETIM 9.0 | EC002638 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 42.75kB | |
| UKCA declaration of conformity | - | 37.67kB | |
| Approval cURus | - | 4.42MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Brochures | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Dimensional drawings (TIF) | - | 23.42kB | TIF |
| Dimensional drawings | - | 25.21kB | |
| Product group images | - | 55.65kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 151.85kB | |
| CAD STEP data | - | 135.83kB | STP |
| CAD IGES data | - | 272.35kB | IGS |
| CAD JT data | - | 59.67kB | JT |
Article number 25.399.9853.0
PCB female connector with screw connection with rising cage clamp system, 2 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey