Back to overview
reflector column SLX4-COLM-1500
Article number R1.690.0042.0
Mirror Column with a fixed, continuous mirror surface and mountin kit for floor assembly, heigth 1650 mm
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0042.0 |
|---|---|
| article description | |
| EAN | 4049088737787 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 0 kg |
| volume single part | 0 ccm |
| packaging quantity | 0 piece(s) |
technical data
| distance | - m |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.78MB | |
| | - | 82.42kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.03kB | |
| | - | 64.59kB | TIF |
| | - | 951.48kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.03MB | |
| | - | 12.72MB | STP |
| | - | 31.95MB | IGS |
| | - | 5.37MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0042.0
Mirror Column with a fixed, continuous mirror surface and mountin kit for floor assembly, heigth 1650 mm