Back to overview
screwdriver bit TX 10x50
Article number 06.502.5910.0
Screw driver insert TX 10x50 for hexagon socket
Overview
Technical Data
Downloads
commercial data
| article number | 06.502.5910.0 |
|---|---|
| article description | |
| EAN | 4049088308703 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 82079030 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 7.9 g |
| volume single part | 7.5 ccm |
| packaging quantity | 0 piece(s) |
classification
| ETIM 5.0 | bit for Torx screws |
|---|---|
| ETIM 6.0 | EC002117 |
| ETIM 7.0 | EC002117 |
| ECLASS 11 | 21044202 |
| ETIM 8.0 | EC003864 |
| ETIM 9.0 | EC003864 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.09kB | |
| | - | 11.83kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Article number 06.502.5910.0
Screw driver insert TX 10x50 for hexagon socket