Back to overview
separating plug PTK 4
Article number 0D.203.8655.9
separating plug PTK 4 mounting method pluggable, color orange, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.8655.9 |
|---|---|
| article description | |
| EAN | 4049088718267 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 16 g |
| volume packed | 70 ccm |
| net weight single part | 0.75 g |
| volume single part | 17.989 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | orange |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| connection type component plug terminal block | screw connection |
| width/grid dimension | 3.5 mm |
| length | 10.9 mm |
| mounting method | pluggable |
| height | 23 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000902 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.08kB | |
| | - | 44.19kB | TIF |
| | - | 1.76MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 455.89kB | |
| | - | 1.44MB | STP |
| | - | 4.51MB | IGS |
| | - | 823.83kB | JT |
Article number 0D.203.8655.9
separating plug PTK 4 mounting method pluggable, color orange, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0