Back to overview
Set fixing lugs TG ABL
BEST CHOICE
Article number 06.564.8400.0
External Fixing Lugs with Screws for podis Feed-In Module 75.450.2253.1 - Pack of 4
Overview
Technical Data
Downloads
commercial data
| article number | 06.564.8400.0 |
|---|---|
| article description | |
| EAN | 4049088712043 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 355 mm |
|---|---|
| width packed | 260 mm |
| height packed | 245 mm |
| gross weight packed | 4816.7 g |
| volume packed | 22613.5 ccm |
| net weight single part | 29.2 g |
| volume single part | 150.757 ccm |
| packaging | cardboard |
| packaging quantity | 150 piece(s) |
general
| material | plastic |
|---|
dimensions
| length | 51.8 mm |
|---|---|
| assembly width | 22.8 mm |
| assembly height | 7 mm |
classification
| ETIM 9.0 | EC002498 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
BEST CHOICE
Article number 06.564.8400.0
External Fixing Lugs with Screws for podis Feed-In Module 75.450.2253.1 - Pack of 4