Back to overview
socket plug WTPN 2.5 PG05P
Article number 5D.903.0555.0
socket plug WTPN 2.5 PG05P rated voltage 800 V, rated current 24 A, push-In connection//true, number of levels 1, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method pluggable, color grey, width/grid dimension 25.4 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 5D.903.0555.0 |
|---|---|
| article description | |
| EAN | 4049088719332 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 858 g |
| volume packed | 1798.875 ccm |
| net weight single part | 15.66 g |
| volume single part | 35.977 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| width/grid dimension | 25.4 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | pluggable |
| connection type | push-In connection//true |
| mounting method | pluggable |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
technical data
| rated current | 24 A |
|---|---|
| rated voltage | 800 V |
| rated impulse voltage | 8 kV |
| closing plate required | no |
| length | 16.8 mm |
| type of insulation material | thermoplastic |
| width | 25.4 mm |
| height | 40.6 mm |
| operating temperature | -40 bis 55 °C |
connection data
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 10 mm |
technical data UL/CSA
| cross section UL | 26-12 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 26-12 AWG |
| voltage CSA | 600 V |
| current CSA | 20 A |
classification
| ETIM 9.0 | EC000897 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.90kB | |
| | - | 65.85kB | TIF |
| | - | 1.65MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 750.42kB | |
| | - | 3.46MB | STP |
| | - | 8.37MB | IGS |
| | - | 1.54MB | JT |
Article number 5D.903.0555.0
socket plug WTPN 2.5 PG05P rated voltage 800 V, rated current 24 A, push-In connection//true, number of levels 1, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method pluggable, color grey, width/grid dimension 25.4 mm, inflammability class of insulation material acc. with ul94 V0