Back to overview
spacer SPS 1.5
Article number 0D.202.8155.5
spacer SPS 1.5 length 20 mm, height 27 mm, material plastic, color red, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.202.8155.5 |
|---|---|
| article description | |
| EAN | 4049088718168 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 11 g |
| volume packed | 70 ccm |
| net weight single part | 1 g |
| volume single part | 9.214 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 3.5 mm |
| length | 20 mm |
| material | plastic |
| height | 27 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.75kB | |
| | - | 45.62kB | TIF |
| | - | 1.17MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 451.39kB | |
| | - | 912.25kB | STP |
| | - | 2.65MB | IGS |
| | - | 505.48kB | JT |
Article number 0D.202.8155.5
spacer SPS 1.5 length 20 mm, height 27 mm, material plastic, color red, inflammability class of insulation material acc. with ul94 V0