Back to overview
spacer SPS 6
Article number 0D.206.8155.5
spacer SPS 6 length 20 mm, height 27 mm, material plastic, color red, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.206.8155.5 |
|---|---|
| article description | |
| EAN | 4049088718472 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 16.5 g |
| volume packed | 70 ccm |
| net weight single part | 1.55 g |
| volume single part | 17.989 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 8 mm |
| length | 20 mm |
| material | plastic |
| height | 27 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.02kB | |
| | - | 45.11kB | TIF |
| | - | 1.04MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 406.31kB | |
| | - | 505.38kB | STP |
| | - | 1.60MB | IGS |
| | - | 315.90kB | JT |
Article number 0D.206.8155.5
spacer SPS 6 length 20 mm, height 27 mm, material plastic, color red, inflammability class of insulation material acc. with ul94 V0