Back to overview
supporting plate GST15 h-/H-VT
Article number 07.418.9153.1
gesis®-Mounting plate for GST15 h- and H-distributors. for fastening to load-bearing, straight surfaces; fixing on cable trays with moulded expanding rivets; lying distributor mounting; color black
Overview
Technical Data
Downloads
commercial data
| article number | 07.418.9153.1 |
|---|---|
| article description | |
| EAN | 4049088221910 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 276 mm |
|---|---|
| width packed | 128 mm |
| height packed | 69 mm |
| gross weight packed | 407.6 g |
| volume packed | 2438 ccm |
| net weight single part | 8.152 g |
| volume single part | 48.76 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
technical data
| length | 61 mm |
|---|---|
| width | 42 mm |
| height | 9.75 mm |
| color | black |
| description 1 | mounting part |
| description 2 | for h/H-distributor with mounting option |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.61kB | |
| | - | 13.26kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.54kB | |
| | - | 77.62kB | TIF |
| | - | 22.95kB | TIF |
| | - | 24.74kB | |
| | - | 2.27MB | DXF |
Article number 07.418.9153.1
gesis®-Mounting plate for GST15 h- and H-distributors. for fastening to load-bearing, straight surfaces; fixing on cable trays with moulded expanding rivets; lying distributor mounting; color black