Back to overview
switched-mode power supply WIPOS P3 24-20
DISCONTINUATION - LAST ORDER
Article number 81.000.6180.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 20A (setting range 22,5-28,5 V DC), sustained short-circuit protection, input voltage range: 340-575 V AC, 480-820 V DC, 3 phase, W x H x D: 150 × 123,6 × 118,2 mm
commercial data
|
article number
|
81.000.6180.0
|
|---|---|
|
article description
|
|
|
EAN
|
4049088058240
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
TW
|
|
customs tariff number
|
85044083
|
packaging dimensions
|
length packed
|
200 mm
|
|---|---|
|
width packed
|
190 mm
|
|
height packed
|
165 mm
|
|
gross weight packed
|
1925.7 g
|
|
volume packed
|
6270 ccm
|
|
net weight single part
|
1694.3 g
|
|
volume single part
|
6270 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
general
|
connection type
|
screw connection
|
|---|---|
|
suitable for modular version
|
no
|
|
mounting type, other
|
no
|
|
mounting type, wall mounting
|
no
|
|
rail mounting possible
|
yes
|
|
housing material
|
metal
|
|
operating temperature min.
|
-30 °C
|
|
operating temperature max.
|
71 °C
|
|
storage temperature / transport min.
|
85 °C
|
|
storage temperature / transport max.
|
-30 °C
|
|
degree of protection (IP)
|
IP20
|
|
pollution degree
|
2
|
|
parallel-service possible
|
yes
|
|
number of parallel switchable device
|
2
|
|
relative humidity min.
|
20 %
|
|
relative humidity max.
|
95 %
|
|
number of phases
|
3 phase power supply
|
technical data
|
power consumption
|
533 VA
|
|---|---|
|
type of voltage (input voltage)
|
AC/DC
|
|
power output
|
480 W
|
|
type of output voltage
|
DC
|
|
output voltage stabilized
|
yes
|
|
min. output voltage
|
22.5 V
|
|
max. output voltage
|
28.5 V
|
|
output voltage
|
24 V
|
|
output current
|
20 A
|
|
input voltage AC min.
|
340 V
|
|
input voltage AC max.
|
575 V
|
|
input voltage DC min.
|
480 V
|
|
input voltage DC max.
|
820 V
|
|
connector cross section (input
|
min. 0.5mm² (AWG24)max. 6mm² (AWG10)
|
|
connector cross section (output)
|
min. 0.5mm² (AWG24)max. 6mm² (AWG10)
|
|
rated frequency min.
|
47 Hz
|
|
rated frequency max.
|
63 Hz
|
|
power-factor correction (PFC)
|
ja
|
|
function display
|
"DC OK" (LED green) (U(o) 17.6...19.4V)
|
|
overload protection min.
|
110 %
|
|
overload protection max.
|
135 %
|
|
efficiency
|
90 %
|
|
grid control
|
1 %
|
|
load fluctuation
|
1 %
|
|
temperature coefficient
|
±0,03%/K
|
|
ripple and noise
|
0.1 V
|
|
isolating voltage Input AC
|
3000 V
|
|
isolating voltage Output DC
|
4242 V
|
|
cohesive resistance (In-/Output)
|
100 MOhm
|
|
relative humidity min.
|
20 %
|
|
cooling
|
free convection
|
|
MTBF
|
411,000h
|
|
wire strip length
|
8 m
|
|
permissible torque max.
|
0.6 Nm
|
|
number of +
|
2
|
|
number of -
|
2
|
|
further terminals
|
L1, L2, L3, N, PE, OK (2x Relay-NO)
|
|
relative humidity max.
|
95 %
|
|
output voltage accuracy
|
1 %
|
|
control"Continuous/ Discontinuous"
|
behaviour at short circuiting (Fold Forward/Hiccup mode)
|
|
control "Single / Parallel"
|
operating mode: single operation / parallel operation
|
|
function display "DC Low"
|
"DC Low" (LED red)
|
|
relay contact "OK"
|
19.4 V
|
|
relay contact "isolation voltage"
|
500 V
|
|
relay contact "load current"
|
0.3 A
|
|
input fuse
|
3x T3,15A / 500V AC (intern)
|
|
TÜV/safety
|
EN60950-1, EN61558-1, EN61558-2-16(comply with EN60204) , IRAM
|
|
approval UL
|
UL 508 Listed, UL60950-1 Recognized
|
|
short-circuit protective device
|
Continuous (switch setting "C"): Current limiting (fold Forward)Discontinuous (switch setting "D"): Hiccup-Mode: Cut-off after 3 seconds, autom. restart after 30 seconds.
|
|
max. starting current
|
20 A
|
|
input protection
|
varistor (voltage-sensitive resistor)
|
output
|
type of output voltage
|
DC
|
|---|---|
|
power output
|
480 W
|
|
output voltage stabilized
|
yes
|
|
output voltage
|
24 V
|
|
min. output voltage
|
22.5 V
|
|
max. output voltage
|
28.5 V
|
|
output current
|
20 A
|
|
Over voltage proctection (OVP)
|
33 V
|
input
|
type of voltage (input voltage)
|
AC/DC
|
|---|---|
|
power consumption
|
533 VA
|
|
input voltage DC min.
|
480 V
|
|
input voltage DC max.
|
820 V
|
|
input voltage AC min.
|
340 V
|
|
input voltage AC max.
|
575 V
|
|
rated frequency min.
|
47 Hz
|
|
rated frequency max.
|
63 Hz
|
|
max. starting current
|
20 A
|
|
input fuse
|
3x T3,15A / 500V AC (intern)
|
|
input protection
|
varistor (voltage-sensitive resistor)
|
dimensions
|
depth
|
119 mm
|
|---|---|
|
width
|
151 mm
|
|
height
|
124 mm
|
|
mounting distance horizontal
|
25 mm
|
|
mounting distance vertical
|
25 mm
|
|
weight
|
1.75 kg
|
classification
|
ETIM 5.0
|
DC-power supply
|
|---|---|
|
ECLASS 8.1
|
DC-power supply
|
|
ETIM 6.0
|
EC002540
|
|
ETIM 7.0
|
EC002540
|
|
ECLASS 11
|
27040701
|
|
ETIM 8.0
|
EC002540
|
|
ETIM 9.0
|
EC002540
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 321.38kB | |
|
|
- | 189.22kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 275.91kB | |
|
|
- | 57.06kB | |
|
|
- | 214.09kB | |
|
|
- | 108.91kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 49.11kB | |
|
|
- | 46.85kB | TIF |
|
|
- | 2.68MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.34MB | |
|
|
- | 11.42MB | STP |
|
|
- | 17.08MB | IGS |
|
|
- | 4.79MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.74MB | ZIP |
DISCONTINUATION - LAST ORDER
Article number 81.000.6180.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 20A (setting range 22,5-28,5 V DC), sustained short-circuit protection, input voltage range: 340-575 V AC, 480-820 V DC, 3 phase, W x H x D: 150 × 123,6 × 118,2 mm