Back to overview
switched-mode power supply WIPOS PBS1 24-2.5
Article number 81.000.1212.0
Primary-switched power supply unit wipos PBS1, Screw connection, DIN Rail mounting, Input: 85-264 V AC, Output: 24-28 V DC / 2,5 A, Power: 60 W, Efficiency: 90.0%, WxHxD: 54x91x55,6
Overview
Technical Data
Downloads
commercial data
| article number | 81.000.1212.0 |
|---|---|
| article description | |
| EAN | 4049088730863 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 200 g |
| volume single part | 430.14 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | screw connection |
|---|---|
| suitable for modular version | yes |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | Polycarbonate (PC) |
| operating temperature min. | -20 °C |
| operating temperature max. | 71 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| protection class | II |
| pollution degree | 2 |
| parallel-service possible | no |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| number of phases | single phase power supply |
technical data
| type of voltage (input voltage) | AC |
|---|---|
| power output | 60 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| secondary voltage range max. | 24 V |
| min. output voltage | 24 V |
| max. output voltage | 35 V |
| min. input voltage | 100 V |
| output voltage | 24 V |
| output current | 2.5 A |
| max. input voltage | 240 V |
| min. output voltage | 24 V |
| max. output voltage | 35 V |
| input voltage AC min. | 85 V |
| input voltage AC max. | 264 V |
| input voltage DC min. | 120 V |
| input voltage DC max. | 375 V |
| input current, max. | 0.8 A |
| display | LED |
| connector cross section (input | min. 0.2mm² (AWG24)max.2.5mm² (AWG12) |
| connector cross section (output) | min. 0.2mm² (AWG24)max.2.5mm² (AWG12) |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| power-factor correction (PFC) | ja |
| overload protection min. | 105 % |
| efficiency | 90 % |
| grid control | 1 % |
| load fluctuation | 1 % |
| hold time 115V AC | 20 ms |
| isolating voltage Input AC | 3000 V |
| cohesive resistance (In-/Output) | 100 MOhm |
| relative humidity min. | 5 % |
| cooling | free convection |
| MTBF | - |
| wire strip length | 5 mm |
| permissible torque max. | 0.56 Nm |
| number of + | 1 |
| number of - | 1 |
| further terminals | L, N |
| relative humidity max. | 95 % |
| control "Adj" | trimming potentiometer for fine-tuning of U(out) |
| short-circuit protective device | current limiting (hiccup mode) |
| max. starting current | 60 A |
output
| type of output voltage | DC |
|---|---|
| power output | 60 W |
| output voltage stabilized | yes |
| output voltage | 24 V |
| min. output voltage | 24 V |
| max. output voltage | 35 V |
| min. output voltage | 24 V |
| max. output voltage | 35 V |
| output current | 2.5 A |
input
| type of voltage (input voltage) | AC |
|---|---|
| input voltage DC min. | 120 V |
| input voltage DC max. | 375 V |
| min. input voltage | 100 V |
| max. input voltage | 240 V |
| input voltage AC min. | 85 V |
| input voltage AC max. | 264 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current, max. | 0.8 A |
| max. starting current | 60 A |
dimensions
| depth | 55.6 mm |
|---|---|
| width | 54 mm |
| height | 94 mm |
| weight | 200 g |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.11MB | |
| | - | 2.21MB | |
| | - | 463.11kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 226.75kB | |
| | - | 215.98kB | |
| | - | 281.67kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.43kB | |
| | - | 41.18kB | TIF |
| | - | 1.27MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 680.28kB | |
| | - | 6.23MB | STP |
| | - | 22.51MB | IGS |
| | - | 4.71MB | JT |
Article number 81.000.1212.0
Primary-switched power supply unit wipos PBS1, Screw connection, DIN Rail mounting, Input: 85-264 V AC, Output: 24-28 V DC / 2,5 A, Power: 60 W, Efficiency: 90.0%, WxHxD: 54x91x55,6