Back to overview
switched-mode power supply WIPOS PSW 24-20
Article number 81.000.7530.0
wipos PSW Switch-mode power supply, Nominal output: 24 V DC / 20 A (setting range 23-28V DC), sustained short-circuit protection, Input 1/2/3 phase: 187-550 V AC; 250-725 V DC
Overview
Technical Data
Downloads
commercial data
| article number | 81.000.7530.0 |
|---|---|
| article description | |
| EAN | 4049088490439 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 155 mm |
|---|---|
| width packed | 155 mm |
| height packed | 55 mm |
| gross weight packed | 1155 g |
| volume packed | 1321.375 ccm |
| net weight single part | 1000 g |
| volume single part | 1321.375 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | screw connection |
|---|---|
| suitable for modular version | no |
| rail mounting possible | yes |
| housing material | aluminum |
| operating temperature min. | -40 °C |
| operating temperature max. | 70 °C |
| storage temperature / transport min. | 80 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| protection class | I |
| pollution degree | 2 |
| parallel-service possible | yes |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| number of phases | single phase power supply |
technical data
| type of voltage (input voltage) | AC/DC |
|---|---|
| power output | 480 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| secondary voltage range max. | 23 V |
| min. output voltage | 23 V |
| max. output voltage | 28 V |
| output voltage | 24 V |
| output current | 20 A |
| min. output voltage | 23 V |
| max. output voltage | 28 V |
| input voltage AC min. | 187 V |
| input voltage AC max. | 550 V |
| input voltage DC min. | 250 V |
| input voltage DC max. | 725 V |
| input current, max. | 2.9 A |
| display | LED |
| connector cross section (input | 2.5mm² (24...12AWG) |
| connector cross section (output) | 2.5mm² (24...12AWG) |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| power-factor correction (PFC) | ja |
| function display | DC OK U(o) ﹥ 19.4V DC |
| efficiency | 92 % |
| grid control | 1 % |
| ripple and noise | 0.05 V |
| isolating voltage Output DC | 2.2 kV |
| relative humidity min. | 5 % |
| cooling | free convection |
| MTBF | ﹥ 500'000h at 25°C ambient full load |
| wire strip length | 10 mm |
| permissible torque min. | 0.5 Nm |
| permissible torque max. | 0.6 Nm |
| number of + | 2 |
| number of - | 3 |
| relative humidity max. | 95 % |
| control "Adj" | trimming potentiometer for fine-tuning of U(out) |
| input fuse | no |
| short-circuit protective device | current limiting (hiccup mode) |
| max. starting current | 55 A |
| shock | IEC 60068-2-27 |
| EMC-version | yes |
| vibration | IEC 60068-2-6 |
| safety standards | UL508, EN60950, EN61010-1, EN61010-2-201 |
output
| type of output voltage | DC |
|---|---|
| power output | 480 W |
| output voltage stabilized | yes |
| output voltage | 24 V |
| min. output voltage | 23 V |
| max. output voltage | 28 V |
| min. output voltage | 23 V |
| max. output voltage | 28 V |
| output current | 20 A |
| Over voltage proctection (OVP) | 33 V |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| input voltage DC min. | 250 V |
| input voltage DC max. | 725 V |
| input voltage AC min. | 187 V |
| input voltage AC max. | 550 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current, max. | 2.9 A |
| max. starting current | 55 A |
| input fuse | no |
dimensions
| depth | 125 mm |
|---|---|
| width | 73 mm |
| height | 140 mm |
| mounting distance horizontal | 20 mm |
| mounting distance vertical | 75 mm |
| weight | 1000 g |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 484.52kB | |
| | - | 334.65kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.13kB | |
| | - | 56.27kB | |
| | - | 388.07kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.86kB | |
| | - | 51.70kB | TIF |
| | - | 851.29kB | DXF |
Article number 81.000.7530.0
wipos PSW Switch-mode power supply, Nominal output: 24 V DC / 20 A (setting range 23-28V DC), sustained short-circuit protection, Input 1/2/3 phase: 187-550 V AC; 250-725 V DC