Back to overview
test plug PS 1.5
Article number 0D.202.8055.5
test plug PS 1.5 number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.202.8055.5 |
|---|---|
| article description | |
| EAN | 4049088718151 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 19.1 g |
| volume packed | 70 ccm |
| net weight single part | 1.81 g |
| volume single part | 9.214 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 3.5 mm |
| length | 20 mm |
| mounting method | pluggable |
| height | 46 mm |
| wire strip length | 8 mm |
| Anzahl der Klemmstellen je Etage | 1 |
| halogen free | yes |
accessories
| wire strip length | 8 mm |
|---|
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.04kB | |
| | - | 195.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.77kB | |
| | - | 43.63kB | TIF |
| | - | 1.17MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 240.61kB | |
| | - | 790.07kB | STP |
| | - | 1.99MB | IGS |
| | - | 395.44kB | JT |
Article number 0D.202.8055.5
test plug PS 1.5 number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0