Back to overview
test plug PS 4
Article number 0D.204.8055.5
test plug PS 4 number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.204.8055.5 |
|---|---|
| article description | |
| EAN | 4049088718274 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 31 g |
| volume packed | 70 ccm |
| net weight single part | 3 g |
| volume single part | 17.989 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 6.1 mm |
| length | 20 mm |
| mounting method | pluggable |
| height | 58 mm |
| wire strip length | 8 mm |
| Anzahl der Klemmstellen je Etage | 1 |
| halogen free | yes |
accessories
| wire strip length | 8 mm |
|---|
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.04kB | |
| | - | 195.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.46kB | |
| | - | 44.34kB | TIF |
| | - | 1.36MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 208.64kB | |
| | - | 667.86kB | STP |
| | - | 1.58MB | IGS |
| | - | 359.14kB | JT |
Article number 0D.204.8055.5
test plug PS 4 number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0