Back to overview
test plug PS 6 WTN SW
Article number 0D.S06.5955.1
test plug PS 6 WTN SW number of clamp positions per level 1, mounting method pluggable, color black, width/grid dimension 10.9 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S06.5955.1 |
|---|---|
| article description | |
| EAN | 4049088723391 |
| Minimum order quantitiy | 250 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 6.2 g |
| volume single part | 8.64 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | black |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 10.9 mm |
| length | 10.9 mm |
| mounting method | pluggable |
| height | 56.8 mm |
| wire strip length | 6 mm |
| Anzahl der Klemmstellen je Etage | 1 |
| halogen free | yes |
accessories
| wire strip length | 6 mm |
|---|
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.33kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.82kB | |
| | - | 44.93kB | TIF |
| | - | 1.04MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 484.18kB | |
| | - | 408.21kB | STP |
| | - | 1.39MB | IGS |
| | - | 262.67kB | JT |
Article number 0D.S06.5955.1
test plug PS 6 WTN SW number of clamp positions per level 1, mounting method pluggable, color black, width/grid dimension 10.9 mm, inflammability class of insulation material acc. with ul94 V0