Back to overview
warning cover AD WTP 2,5
NO LONGER AVAILABLE
Article number 04.344.2355.8
Cover with warning symbol for DIN rail terminal blocks type WTP 2,5, color yellow
Overview
Technical Data
Downloads
commercial data
| article number | 04.344.2355.8 |
|---|---|
| article description | |
| EAN | 4049088336881 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 0.21 g |
| volume single part | 2 ccm |
| packaging quantity | 0 piece(s) |
general
| with alert-/information symbol | yes |
|---|
accessories
| with alert-/information symbol | yes |
|---|
classification
| ETIM 5.0 | accessories for terminals |
|---|---|
| ECLASS 8.1 | terminal (except power line, accessories) |
| ETIM 4.0 | accessories for terminals |
| ETIM 3.0 | accessories for terminals |
| ETIM 6.0 | EC002848 |
| ETIM 7.0 | EC002848 |
| ECLASS 11 | 27141192 |
| ETIM 8.0 | EC002848 |
| ETIM 9.0 | EC002848 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
NO LONGER AVAILABLE
Article number 04.344.2355.8
Cover with warning symbol for DIN rail terminal blocks type WTP 2,5, color yellow