Back to overview
actuator SIN 9004 M
Article number R1.311.9004.0
Radius acutuator, stainless steel, minimum actuating radius Rmin 150 mm
Overview
Technical Data
Downloads
commercial data
| article number | R1.311.9004.0 |
|---|---|
| article description | |
| EAN | 4049088654800 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 125 mm |
|---|---|
| width packed | 125 mm |
| height packed | 20 mm |
| gross weight packed | 59 g |
| volume packed | 312.5 ccm |
| net weight single part | 57 g |
| volume single part | 312.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
mechanical data
| actuating head material | stainless steel |
|---|---|
| separate actuator | yes |
| max. ambient temperature | 55 °C |
| min. ambient temperature | -25 °C |
| installation position | operator definable |
classification
| ETIM 5.0 | actuator for position switch with separate actuator |
|---|---|
| ECLASS 8.1 | actuator for position switch with separate actuator |
| ETIM 6.0 | EC001487 |
| ETIM 7.0 | EC001487 |
| ECLASS 11 | 27270605 |
| ETIM 8.0 | EC001487 |
| ETIM 9.0 | EC001487 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.39MB | |
| | - | 83.22kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.56kB | |
| | - | 39.29kB | TIF |
| | - | 3.04MB | DXF |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.311.9004.0
Radius acutuator, stainless steel, minimum actuating radius Rmin 150 mm