Back to overview
Adjustment Plate SLX4-AP
Article number R1.690.0024.0
360° Alignment Plate with mounting kit for Device and Mirror Columns
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0024.0 |
|---|---|
| article description | |
| EAN | 4049088737701 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 213 mm |
| height packed | 90 mm |
| gross weight packed | 876 g |
| volume packed | 4792.5 ccm |
| net weight single part | 682 g |
| volume single part | 4792.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.53MB | |
| | - | 93.50kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.34kB | |
| | - | 48.07kB | TIF |
| | - | 590.16kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 158.94kB | |
| | - | 379.09kB | STP |
| | - | 1.54MB | IGS |
| | - | 374.99kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0024.0
360° Alignment Plate with mounting kit for Device and Mirror Columns