Back to overview
allen key RST MICRO SW 0,9
Article number 06.502.6100.0
Allen Key for screw terminals RST® MICRO
Overview
Technical Data
Downloads
commercial data
| article number | 06.502.6100.0 |
|---|---|
| article description | |
| EAN | 4049088461699 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82054000 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 1.3 g |
| volume single part | 1.5 ccm |
| packaging quantity | 0 piece(s) |
classification
| ETIM 6.0 | EC002154 |
|---|---|
| ETIM 7.0 | EC002154 |
| ECLASS 11 | 21040410 |
| ETIM 8.0 | EC002154 |
| ETIM 9.0 | EC002154 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 13.18kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 148.33kB | JPG |
Article number 06.502.6100.0
Allen Key for screw terminals RST® MICRO