Back to overview
antenna WIENET ANTENNE 15018 MAGNETFUSS
NO LONGER AVAILABLE
Article number F0.000.0036.1
wienet Magnetic base for LTE antenna
Overview
Technical Data
Downloads
commercial data
| article number | F0.000.0036.1 |
|---|---|
| article description | |
| EAN | 4049088296185 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85177100 |
packaging dimensions
| length packed | 380 mm |
|---|---|
| width packed | 130 mm |
| height packed | 45 mm |
| gross weight packed | 146 g |
| volume packed | 2223 ccm |
| net weight single part | 140 g |
| volume single part | 2223 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | wireless antenna |
|---|---|
| ECLASS 8.1 | wireless antenna |
| ETIM 6.0 | EC001698 |
| ETIM 7.0 | EC001698 |
| ECLASS 11 | 19070105 |
| ETIM 8.0 | EC001698 |
| ETIM 9.0 | EC001698 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.08kB | JPG |
NO LONGER AVAILABLE
Article number F0.000.0036.1
wienet Magnetic base for LTE antenna