Back to overview
antenna WIENET ANTENNE 15869V2 FAHRZEUG ANT.
NO LONGER AVAILABLE
Article number F0.000.0035.2
"wienet Car Antenna v2 - 5dBi external antenna Frequency ranges: GSM / GPRS / EDGE / UMTS / LTE Supports MiMo and Diversity Profit: max. 5dBi Connector: 2x SMA / M 2 x Cable: 0.3m Dimensions: height 82mm, diameter 176mm Color: Black Roof installation"
Overview
Technical Data
Downloads
commercial data
| article number | F0.000.0035.2 |
|---|---|
| article description | |
| EAN | 4049088288463 |
| Minimum order quantitiy | 1 |
| country of origin | GB |
| customs tariff number | 85177100 |
packaging dimensions
| length packed | 180 mm |
|---|---|
| width packed | 240 mm |
| height packed | 125 mm |
| gross weight packed | 710 g |
| volume packed | 5400 ccm |
| net weight single part | 450 g |
| volume single part | 5400 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | wireless antenna |
|---|---|
| ECLASS 8.1 | wireless antenna |
| ETIM 6.0 | EC001698 |
| ETIM 7.0 | EC001698 |
| ECLASS 11 | 19070105 |
| ETIM 8.0 | EC001698 |
| ETIM 9.0 | EC001698 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.08kB | JPG |
NO LONGER AVAILABLE
Article number F0.000.0035.2
"wienet Car Antenna v2 - 5dBi external antenna Frequency ranges: GSM / GPRS / EDGE / UMTS / LTE Supports MiMo and Diversity Profit: max. 5dBi Connector: 2x SMA / M 2 x Cable: 0.3m Dimensions: height 82mm, diameter 176mm Color: Black Roof installation"