Back to overview
assembly set SLX4-MUT-MOUNTKIT
Article number R1.690.0011.0
Mounting Set for Muting Connection Box
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0011.0 |
|---|---|
| article description | |
| EAN | 4049088679254 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 73269098 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 80 mm |
| height packed | 10 mm |
| gross weight packed | 14 g |
| volume packed | 112 ccm |
| net weight single part | 11 g |
| volume single part | 80 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
classification
| ETIM 8.0 | EC002615 |
|---|---|
| ETIM 9.0 | EC002615 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 769.99kB | |
| | - | 46.68kB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 515.74kB | |
| | - | 510.93kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0011.0
Mounting Set for Muting Connection Box