Back to overview
bottom BAS GUM GP 10 B
Article number 71.425.1037.0
Bottom-base revos basic metal-series without coating, with single locking lever and protective cover, low version, 10-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 71.425.1037.0 |
|---|---|
| article description | |
| EAN | 4049088350603 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 240 mm |
| height packed | 88 mm |
| gross weight packed | 209 g |
| volume packed | 750 ccm |
| net weight single part | 180 g |
| volume single part | 750 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | bare |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 10 |
|---|---|
| model of the housing | equipment mounted (feed-through) |
| locking mechanism | single locking lever |
| cable entry | none |
| with cable screw gland | no |
| hinged lid | yes |
| EMC-version | no |
| thread size PG | |
| length | 93 mm |
| width | 95 mm |
| height | 88 mm |
classification
| ECLASS 8.1 | housing for industrial connectors |
|---|---|
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 444.96kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.72kB | |
| | - | 69.69kB | TIF |
| | - | 1.34MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 402.81kB | |
| | - | 1.65MB | STP |
| | - | 4.14MB | IGS |
| | - | 870.33kB | JT |
Article number 71.425.1037.0
Bottom-base revos basic metal-series without coating, with single locking lever and protective cover, low version, 10-poles