Back to overview
bottom BAS GUT GK 6 A
Article number 70.320.0628.0
Bottom-base revos basic made of aluminum, with single locking lever, open, low version, 6-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 70.320.0628.0 |
|---|---|
| article description | |
| EAN | 4015573220027 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 180 mm |
| height packed | 28.9 mm |
| gross weight packed | 88 g |
| volume packed | 500 ccm |
| net weight single part | 78 g |
| volume single part | 500 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 6 |
|---|---|
| model of the housing | equipment mounted (feed-through) |
| locking mechanism | single locking lever |
| cable entry | none |
| type of cable | none |
| with cable screw gland | no |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 80 mm |
| width | 43.5 mm |
| height | 28.9 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 13.20kB | |
| | - | 1.66MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 62.77kB | |
| | - | 60.89kB | TIF |
| | - | 3.61MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 289.40kB | |
| | - | 619.13kB | STP |
| | - | 1.62MB | IGS |
| | - | 377.30kB | JT |
Article number 70.320.0628.0
Bottom-base revos basic made of aluminum, with single locking lever, open, low version, 6-poles