Back to overview
bottom BAS GUT GS 6HM32 69 A1
NO LONGER AVAILABLE
Article number 73.345.0635.1
Bottom-base revos basic made of aluminum, with single locking lever andthreaded hole M32 on the left side, with protective cover, high version, 6-polig
commercial data
|
article number
|
73.345.0635.1
|
|---|---|
|
article description
|
|
|
EAN
|
4015573823594
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
470 mm
|
|---|---|
|
width packed
|
220 mm
|
|
height packed
|
58 mm
|
|
gross weight packed
|
330 g
|
|
volume packed
|
1000 ccm
|
|
net weight single part
|
315 g
|
|
volume single part
|
1000 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
general
|
housing material
|
aluminum
|
|---|---|
|
color
|
grey
|
|
surface
|
with powder coating
|
|
degree of protection (IP)
|
IP65
|
|
UV resistant
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
model
|
construction
|
6H
|
|---|---|
|
model of the housing
|
surface mounting (base)
|
|
locking mechanism
|
single locking lever
|
|
cable entry
|
sideways
|
|
type of cable
|
thread
|
|
with cable screw gland
|
no
|
|
thread size M
|
32
|
|
hinged lid
|
yes
|
|
EMC-version
|
no
|
|
thread size PG
|
|
|
length
|
84 mm
|
|
width
|
58 mm
|
|
height
|
72.2 mm
|
classification
|
ETIM 5.0
|
housing for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
housing for industrial connectors
|
|
ETIM 4.0
|
housing for industrial connectors
|
|
ETIM 3.0
|
housing for industry plug connectors
|
|
ETIM 6.0
|
EC000437
|
|
ETIM 7.0
|
EC000437
|
|
ECLASS 11
|
27440202
|
|
ETIM 8.0
|
EC000437
|
|
ETIM 9.0
|
EC000437
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.84kB | |
|
|
- | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 76.93kB | |
|
|
- | 74.72kB | TIF |
|
|
- | 25.53kB | TIF |
|
|
- | 27.38kB | |
|
|
- | 2.33MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 319.46kB | |
|
|
- | 1.40MB | STP |
|
|
- | 3.89MB | IGS |
|
|
- | 882.20kB | JT |
NO LONGER AVAILABLE
Article number 73.345.0635.1
Bottom-base revos basic made of aluminum, with single locking lever andthreaded hole M32 on the left side, with protective cover, high version, 6-polig