Back to overview
cable assembly RST16I5KSB- 25G 05SW07
Article number 46.453.0533.1
RST® MINI connection cable, female - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H07RN-F, fire class Eca, total length 0.5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 46.453.0533.1 |
|---|---|
| article description | |
| EAN | 4049088604683 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 11206 g |
| volume packed | 23799 ccm |
| net weight single part | 217.5 g |
| volume single part | 475.98 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| continuity resistor | 4.17 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | black |
| Pole codification | 3, N, PE, 2, 1 |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 2.5 mm² |
|---|---|
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| wire strip length | 9 mm |
| sheath strip length | 35 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H07RN-F |
| cable color | black |
| cable diameter max. | 13.9 mm |
| version of cable | female - free end |
| type of cord set | connection cable |
| version cable end 1 | female |
| version cable end 2 | free end |
| shielded | no |
| type of construction | cable screw gland |
| connection type | screw connection |
| cable diameter min. | 13.5 mm |
material
| surface finish | silver-plated |
|---|---|
| halogen free | no |
| insulation components continous temperature | 100 °C |
| fire load | 0.731 kWh/St |
| fire class | Eca |
dimensions
| total length | 0.5 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Tender specifications (DOCX) | - | 11.87kB | DOCX |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 132.13kB | |
| UKCA declaration of conformity | - | 222.31kB | |
| Approval VDE | - | 475.89kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 75.25kB | |
| Customer drawings (TIFF) | - | 73.28kB | TIF |
| Customer drawings (DXF) | - | 2.12MB | DXF |
Retailer
Article number 46.453.0533.1
RST® MINI connection cable, female - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H07RN-F, fire class Eca, total length 0.5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer