Back to overview
cable clip Befestigungsschelle
NO LONGER AVAILABLE
Article number 05.562.3000.0
Cable clip for flat cable
Overview
Technical Data
Downloads
commercial data
| article number | 05.562.3000.0 |
|---|---|
| article description | |
| EAN | 4015573535008 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 115 mm |
|---|---|
| width packed | 85 mm |
| height packed | 75 mm |
| gross weight packed | 215 g |
| volume packed | 733.125 ccm |
| net weight single part | 1.88 g |
| volume single part | 7.331 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.99MB | |
| | - | 11.83kB | DOCX |
| | - | 68.37kB | |
| | - | 219.93kB | JPG |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.15kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.17kB | |
| | - | 55.17kB | TIF |
| | - | 18.22kB | |
| | - | 16.48kB | TIF |
| | - | 1.85MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 137.86kB | |
| | - | 49.87kB | STP |
| | - | 96.97kB | IGS |
| | - | 24.19kB | JT |
NO LONGER AVAILABLE
Article number 05.562.3000.0
Cable clip for flat cable