Back to overview
cable screw gland M20x1,5 IP68
Article number Z5.507.1353.0
Cable gland IP 68 M20x1,5, plastic
Overview
Technical Data
Downloads
commercial data
| article number | Z5.507.1353.0 |
|---|---|
| article description | |
| EAN | 4015573653788 |
| Minimum order quantitiy | 10 |
| country of origin | TR |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 142 mm |
|---|---|
| width packed | 80 mm |
| height packed | 44 mm |
| gross weight packed | 126 g |
| volume packed | 500 ccm |
| net weight single part | 9.8 g |
| volume single part | 50 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| thread size M | 20 |
|---|---|
| thread length | 9 mm |
| min. cable diameter | 6 mm |
| max. cable diameter | 12 mm |
| degree of protection (IP) | IP68 |
| material | plastic |
| surface | other |
| color | light grey |
| wrench width | 24 mm |
| shock resistant | yes |
| bend radius protection/trumpet flare | no |
| cross bracket strain relief | no |
| type of sealing | rubber-/neoprene ring |
| separable screw gland | no |
| multi seal area | no |
| thread type | metric |
| halogen free | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| min. operating temperature | -25 °C |
| max. operating temperature | 100 °C |
classification
| ETIM 5.0 | cable screw gland |
|---|---|
| ECLASS 8.1 | cable screw gland (electrical installation, parts) |
| ETIM 4.0 | cable screw gland |
| ETIM 6.0 | EC000441 |
| ETIM 7.0 | EC000441 |
| ECLASS 11 | 27144432 |
| ETIM 8.0 | EC000441 |
| ETIM 9.0 | EC000441 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.27kB | |
| | - | 65.16kB | TIF |
| | - | 15.04kB | |
| | - | 13.35kB | TIF |
| | - | 1.16MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 671.87kB | |
| | - | 51.55kB | STP |
| | - | 210.93kB | IGS |
| | - | 68.98kB | JT |
Article number Z5.507.1353.0
Cable gland IP 68 M20x1,5, plastic