Back to overview
cable screw gland M40 EMC 9 22,0-32,0
Article number Z5.503.7521.0
EMC Cable gland IP 68 metal M40x1,5, clamping range 22 -32 mm
Overview
Technical Data
Downloads
commercial data
| article number | Z5.503.7521.0 |
|---|---|
| article description | |
| EAN | 4049088386152 |
| Minimum order quantitiy | 10 |
| country of origin | TR |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 220 mm |
| height packed | 100 mm |
| gross weight packed | 2726.7 g |
| volume packed | 6600 ccm |
| net weight single part | 272.55 g |
| volume single part | 660 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| thread size M | 40 |
|---|---|
| thread length | 9 mm |
| min. cable diameter | 22 mm |
| max. cable diameter | 32 mm |
| degree of protection (IP) | IP68 |
| material | brass |
| surface | nickel-plated |
| color | other |
| shock resistant | yes |
| bend radius protection/trumpet flare | no |
| type of sealing | rubber-/neoprene ring |
| separable screw gland | no |
| multi seal area | no |
| thread type | metric |
| halogen free | yes |
| inflammability class of insulation material acc. with UL94 | other |
classification
| ETIM 5.0 | cable screw gland |
|---|---|
| ECLASS 8.1 | cable screw gland (electrical installation, parts) |
| ETIM 4.0 | cable screw gland |
| ETIM 6.0 | EC000441 |
| ETIM 7.0 | EC000441 |
| ECLASS 11 | 27144432 |
| ETIM 8.0 | EC000441 |
| ETIM 9.0 | EC000441 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.13MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.75kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 101.32kB | |
| | - | 99.05kB | TIF |
| | - | 1.47MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 310.94kB | |
| | - | 121.67kB | STP |
| | - | 488.88kB | IGS |
| | - | 141.05kB | JT |
Article number Z5.503.7521.0
EMC Cable gland IP 68 metal M40x1,5, clamping range 22 -32 mm