Back to overview
cable SLX4-MUT-LMC
Article number R1.690.0007.0
Muting Cable for L-Muting, M12 4-poles
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0007.0 |
|---|---|
| article description | |
| EAN | 4049088680427 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 170 mm |
| height packed | 10 mm |
| gross weight packed | 59.7 g |
| volume packed | 510 ccm |
| net weight single part | 37.3 g |
| volume single part | 510 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
classification
| ETIM 8.0 | EC003015 |
|---|---|
| ETIM 9.0 | EC003015 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.50kB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 499.52kB | |
| | - | 479.95kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0007.0
Muting Cable for L-Muting, M12 4-poles