Back to overview
Circuitbreaker Module FH RCBO 20 CARST20
Article number 75.452.1353.1
podis® CON 5G16 Circuitbreaker Module, integrated device RCBO 3+N C20 A / 0,03 A / 6 kA, output RST20i5 Female, colour of coding / insert connector black, IP65, color housing black
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 75.452.1353.1 |
|---|---|
| article description | |
| EAN | 4049088699818 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85363030 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 1996 g |
| volume single part | 6457.688 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| color | black |
|---|---|
| degree of protection (IP) | IP65 |
| min. ambient temperature | -25 °C |
| max. ambient temperature | 50 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| shock resistance | IK10 |
| rated current | 20 A |
| rated voltage | 400 V |
| type of security device | RCBO 3+N C20 A / 0,03 A / 6 kA |
| connection type 1 | insulation piercing connection |
| connection type 2 | plug-in connection |
| housing material | polyamide |
| halogen free | yes |
| type of fastening | integriert |
| mounting method | surface mounting |
| min. installation temperature | 5 °C |
| max. installation temperature | 40 °C |
| insulation components continous temperature | 120 °C |
connection data
| number of poles | 5 |
|---|---|
| internal cross secction | 2.5 mm² |
| rated cross section power bus | 16 mm² |
dimensions
| length | 438.8 mm |
|---|---|
| assembly width | 100 mm |
| assembly height | 126 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC002588 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.771.0307.3 | | | |
| 00.771.0307.1 | | | |
| 99.099.0000.8 | | | |
| 99.473.0124.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 267.02kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB |
Article number 75.452.1353.1
podis® CON 5G16 Circuitbreaker Module, integrated device RCBO 3+N C20 A / 0,03 A / 6 kA, output RST20i5 Female, colour of coding / insert connector black, IP65, color housing black