Back to overview
Clip Basket SET
Article number 05.569.8553.0
The set consists of ten cable clips, cable tray clips, and connecting screws. For easy installation of flat cables on cable trays. For mesh ducts with grid spacing of 25 mm / 35 mm / 40 mm / 50 mm.
Overview
Technical Data
Downloads
commercial data
| article number | 05.569.8553.0 |
|---|---|
| article description | |
| EAN | 4049088733383 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 73269098 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 24 g |
| volume single part | 344.1 ccm |
| packaging quantity | 0 piece(s) |
general
| material | plastic |
|---|---|
| halogen free | yes |
| UV resistant | yes |
dimensions
| length | 87 mm |
|---|---|
| assembly width | 23.5 mm |
| assembly height | 30 mm |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.31MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.59kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 84.39kB | |
| | - | 82.34kB | TIF |
| | - | 1.65MB | DXF |
Article number 05.569.8553.0
The set consists of ten cable clips, cable tray clips, and connecting screws. For easy installation of flat cables on cable trays. For mesh ducts with grid spacing of 25 mm / 35 mm / 40 mm / 50 mm.