Back to overview
contact positioner 1
Article number 05.502.3100.0
Contact positioner for crimp-contacts with a diameter of 1.6 mm, 2.5 mm and 3.6 mm
Overview
Technical Data
Downloads
commercial data
| article number | 05.502.3100.0 |
|---|---|
| article description | |
| EAN | 4015573446953 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82079091 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 60 mm |
| height packed | 30 mm |
| gross weight packed | 57.67 g |
| volume packed | 180 ccm |
| net weight single part | 55.69 g |
| volume single part | 180 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| construction/operation | other |
|---|---|
| compression shape | other |
| locking device (mechanical tools) | no |
| contact diameter and type of contact | 1.6 / 2.5 / 3.6 mm solid contact |
| cutting device | no |
classification
| ETIM 5.0 | crimp tool cable lugs, cable end sleeves, screen connection |
|---|---|
| ECLASS 8.1 | tools (other, not specified) |
| ETIM 4.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 3.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 6.0 | EC000168 |
| ETIM 7.0 | EC000168 |
| ECLASS 11 | 21049090 |
| ETIM 8.0 | EC000168 |
| ETIM 9.0 | EC000168 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 113.63kB | |
| | - | 111.22kB | TIF |
| | - | 1.54MB | DXF |
Article number 05.502.3100.0
Contact positioner for crimp-contacts with a diameter of 1.6 mm, 2.5 mm and 3.6 mm