Back to overview
cover AD VB 5 / 10 P GELB
NO LONGER AVAILABLE
Article number 04.342.3556.8
Cover for cross connector for DIN rail terminal blocks type WK ...
Overview
Technical Data
Downloads
commercial data
| article number | 04.342.3556.8 |
|---|---|
| article description | |
| EAN | 4015573064027 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 0.852 g |
| volume single part | 15 ccm |
| packaging quantity | 0 piece(s) |
general
| with alert-/information symbol | no |
|---|
accessories
| with alert-/information symbol | no |
|---|
classification
| ETIM 5.0 | accessories for terminals |
|---|---|
| ECLASS 8.1 | terminal (except power line, accessories) |
| ETIM 4.0 | accessories for terminals |
| ETIM 3.0 | accessories for terminals |
| ETIM 6.0 | EC002848 |
| ETIM 7.0 | EC002848 |
| ECLASS 11 | 27141192 |
| ETIM 8.0 | EC002848 |
| ETIM 9.0 | EC002848 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.89kB | |
| | - | 411.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
NO LONGER AVAILABLE
Article number 04.342.3556.8
Cover for cross connector for DIN rail terminal blocks type WK ...