Back to overview
cover ADWRTN 185
Article number 0D.S44.6055.0
cover ADWRTN 185 length 145.6 mm, height 43.5 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S44.6055.0 |
|---|---|
| article description | |
| EAN | 4049088727375 |
| Minimum order quantitiy | 8 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 268 mm |
|---|---|
| width packed | 205 mm |
| height packed | 78 mm |
| gross weight packed | 320 g |
| volume packed | 4285 ccm |
| net weight single part | 25.86 g |
| volume single part | 1 ccm |
| packaging | cardboard |
| packaging quantity | 8 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 54.6 mm |
| length | 145.6 mm |
| material | plastic |
| height | 43.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.05kB | |
| RoHS certificate | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 72.98kB | |
| Customer drawings (TIFF) | - | 70.88kB | TIF |
| Customer drawings (DXF) | - | 1.84MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 482.76kB | |
| CAD STEP data | - | 1.55MB | STP |
| CAD IGES data | - | 4.25MB | IGS |
| CAD JT data | - | 825.24kB | JT |
Retailer
Article number 0D.S44.6055.0
cover ADWRTN 185 length 145.6 mm, height 43.5 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer