Back to overview
cover ADWTN 2.5 SC
Article number 0D.S03.6555.2
cover ADWTN 2.5 SC length 20 mm, height 5.5 mm, material plastic, color white, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S03.6555.2 |
|---|---|
| article description | |
| EAN | 4049088723001 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 17.8 g |
| volume packed | 150 ccm |
| net weight single part | 0.84 g |
| volume single part | 9.21 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | white |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 25.2 mm |
| length | 20 mm |
| material | plastic |
| height | 5.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 90.43kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 52.18kB | |
| | - | 50.27kB | TIF |
| | - | 1.58MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 320.63kB | |
| | - | 427.38kB | STP |
| | - | 1.09MB | IGS |
| | - | 198.09kB | JT |
Article number 0D.S03.6555.2
cover ADWTN 2.5 SC length 20 mm, height 5.5 mm, material plastic, color white, inflammability class of insulation material acc. with ul94 V0