Back to overview
cover ADWTN 6 SC B
Article number 0D.S06.6655.2
cover ADWTN 6 SC B length 62 mm, height 10.3 mm, material plastic, color white, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S06.6655.2 |
|---|---|
| article description | |
| EAN | 4049088723438 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 215 mm |
|---|---|
| width packed | 105 mm |
| height packed | 44 mm |
| gross weight packed | 245 g |
| volume packed | 993 ccm |
| net weight single part | 4 g |
| volume single part | 19.86 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | white |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 38.5 mm |
| length | 62 mm |
| material | plastic |
| height | 10.3 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 90.66kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.83kB | |
| | - | 57.85kB | TIF |
| | - | 1.67MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 123.72kB | |
| | - | 497.12kB | STP |
| | - | 1.32MB | IGS |
| | - | 208.18kB | JT |
Article number 0D.S06.6655.2
cover ADWTN 6 SC B length 62 mm, height 10.3 mm, material plastic, color white, inflammability class of insulation material acc. with ul94 V0