Back to overview
cover BAS AD DA 16
Article number 07.409.7256.0
Proctective cover without locking levers, without gasket size 16
Overview
Technical Data
Downloads
commercial data
| article number | 07.409.7256.0 |
|---|---|
| article description | |
| EAN | 4015573116825 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 196 mm |
|---|---|
| width packed | 111 mm |
| height packed | 70 mm |
| gross weight packed | 304.73 g |
| volume packed | 1523 ccm |
| net weight single part | 25.8 g |
| volume single part | 152.3 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| degree of protection (IP) | IP65 |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| housing material | plastic |
| surface | untreated |
| color | grey |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 16 |
|---|---|
| interlock | no |
| locking mechanism | double locking levers |
| material locking lever | none |
| cover attachment clamping | no |
| with sealing | no |
| with tether cord | no |
| with loop | no |
| with ring lug | no |
classification
| ETIM 5.0 | cap for industrial connectors |
|---|---|
| ECLASS 8.1 | cap for industrial connectors |
| ETIM 4.0 | cap for industrial connectors |
| ETIM 3.0 | cap for heavy duty connectors |
| ETIM 6.0 | EC002314 |
| ETIM 7.0 | EC002314 |
| ECLASS 11 | 27440208 |
| ETIM 8.0 | EC002314 |
| ETIM 9.0 | EC002314 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.99MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.39kB | |
| | - | 69.31kB | TIF |
| | - | 20.24kB | TIF |
| | - | 22.09kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 98.37kB | |
| | - | 1.41MB | STP |
| | - | 2.90MB | IGS |
| | - | 634.49kB | JT |
Article number 07.409.7256.0
Proctective cover without locking levers, without gasket size 16