Back to overview
cover cap GST18I3VS B SW
BEST CHOICE
Article number 05.561.3653.1
Cover piece for female GST18i3, black
commercial data
|
article number
|
05.561.3653.1
|
|---|---|
|
article description
|
|
|
EAN
|
4015573323582
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
185 mm
|
|---|---|
|
width packed
|
134 mm
|
|
height packed
|
69 mm
|
|
gross weight packed
|
240.7 g
|
|
volume packed
|
1711 ccm
|
|
net weight single part
|
1.7 g
|
|
volume single part
|
17.11 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
technical data
|
length
|
18 mm
|
|---|---|
|
width
|
28.2 mm
|
|
height
|
12.6 mm
|
|
color
|
black
|
|
description 1
|
cover cap
|
|
description 2
|
GST18i3, for female connectors
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Tender specifications (DOCX) | - | 11.67kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Dimensional drawings | - | 18.36kB | |
| Dimensional drawings (TIF) | - | 16.63kB | TIF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 316.34kB | |
| CAD STEP data | - | 235.01kB | STP |
| CAD IGES data | - | 723.03kB | IGS |
| CAD JT data | - | 158.68kB | JT |
Retailer
BEST CHOICE
Article number 05.561.3653.1
Cover piece for female GST18i3, black