Back to overview
cover cap METALYNX
Article number 06.560.4153.0
Cover for open female connectors gesis® METALYNX. Latches into the standard locking of the connector; can be removed with a tool or additionally be secured with a padlock or a seal.
Overview
Technical Data
Downloads
commercial data
| article number | 06.560.4153.0 |
|---|---|
| article description | |
| EAN | 4049088183355 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 196 mm |
|---|---|
| width packed | 111 mm |
| height packed | 70 mm |
| gross weight packed | 260 g |
| volume packed | 1523 ccm |
| net weight single part | 2.1 g |
| volume single part | 15.23 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 23.43kB | JPG |
Article number 06.560.4153.0
Cover for open female connectors gesis® METALYNX. Latches into the standard locking of the connector; can be removed with a tool or additionally be secured with a padlock or a seal.