Back to overview
cover for female connector SW
Article number 06.563.8753.1
RST16i3/2 cover piece, for covering unused female connectors, with fastening belt, color black
Overview
Technical Data
Downloads
commercial data
| article number | 06.563.8753.1 |
|---|---|
| article description | |
| EAN | 4049088506451 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 180 mm |
| height packed | 125 mm |
| gross weight packed | 290 g |
| volume packed | 4612.5 ccm |
| net weight single part | 2.2 g |
| volume single part | 46.125 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.75kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 509.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.24kB | |
| | - | 65.85kB | TIF |
| | - | 1.32MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 136.95kB | |
| | - | 201.65kB | STP |
| | - | 544.45kB | IGS |
| | - | 123.11kB | JT |
Article number 06.563.8753.1
RST16i3/2 cover piece, for covering unused female connectors, with fastening belt, color black