Back to overview
cover for female connector SW
Article number Z5.564.4500.1
RST20i3/2 cover piece without locking slide, for covering unused female connectors, color black
Overview
Technical Data
Downloads
commercial data
| article number | Z5.564.4500.1 |
|---|---|
| article description | |
| EAN | 4015573851047 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 202 mm |
|---|---|
| width packed | 165 mm |
| height packed | 56 mm |
| gross weight packed | 430 g |
| volume packed | 1866 ccm |
| net weight single part | 3.2 g |
| volume single part | 18.66 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 23.4 mm |
|---|---|
| width | 23.4 mm |
| height | 29.1 mm |
| color | black |
| version of construction | not captive against loss, for female |
| type of construction | cover piece for pole socket |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 509.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 241.77kB | |
| | - | 67.26kB | STP |
| | - | 227.50kB | IGS |
| | - | 54.71kB | JT |
Article number Z5.564.4500.1
RST20i3/2 cover piece without locking slide, for covering unused female connectors, color black