Back to overview
cover for male connector SW
Article number 99.416.6205.2
RST20i3/2 cover piece, for covering unused male connectors, with fastening belt, color black
Overview
Technical Data
Downloads
commercial data
| article number | 99.416.6205.2 |
|---|---|
| article description | |
| EAN | 4015573839922 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 106 mm |
| height packed | 38 mm |
| gross weight packed | 62.64 g |
| volume packed | 733 ccm |
| net weight single part | 5 g |
| volume single part | 73.3 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
technical data
| length | 30 mm |
|---|---|
| width | 23.4 mm |
| height | 17.9 mm |
| color | black |
| version of construction | captive against loss, for male |
| type of construction | cover piece for 2-/3-pole |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 13.30kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 509.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.25kB | |
| | - | 54.10kB | TIF |
| | - | 16.11kB | TIF |
| | - | 17.87kB | |
| | - | 1.56MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 226.69kB | |
| | - | 422.56kB | STP |
| | - | 784.53kB | IGS |
| | - | 189.08kB | JT |
Article number 99.416.6205.2
RST20i3/2 cover piece, for covering unused male connectors, with fastening belt, color black