Back to overview
cover GST18I5 WS
Article number 07.425.8953.0
Cover to close unused openings for GST18i5 panel mounts. Cover: white
Overview
Technical Data
Downloads
commercial data
| article number | 07.425.8953.0 |
|---|---|
| article description | |
| EAN | 4015573666238 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 276 mm |
|---|---|
| width packed | 88 mm |
| height packed | 69 mm |
| gross weight packed | 315 g |
| volume packed | 1676 ccm |
| net weight single part | 3.06 g |
| volume single part | 16.76 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 55 mm |
|---|---|
| width | 17.5 mm |
| height | 12 mm |
| color | white |
| description 1 | cover cap |
| description 2 | GST18i5, for snap-in cut out |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.67kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 33.33kB | |
| | - | 31.41kB | TIF |
| | - | 13.34kB | TIF |
| | - | 15.08kB | |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 61.17kB | |
| | - | 144.26kB | STP |
| | - | 340.97kB | IGS |
| | - | 50.09kB | JT |
Article number 07.425.8953.0
Cover to close unused openings for GST18i5 panel mounts. Cover: white